Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS Battery Packs

DIN Rail

Phase
  • Single-Phase
Form Factor
  • DIN Rail 35mm
DC Voltage
  • 24
Rack Height
  • 0U
Eaton UPS Battery Packs - Part Number BPDIN24XL

Eaton 24V DC DIN Rail Extended Battery Module (EBM) for Select DC Industrial UPS Systems

  • Type: DIN Rail
  • Phase: Single-Phase
  • Form Factor: DIN Rail 35mm
  • DC Voltage: 24
  • Rack Height: 0U
More InfoContact Sales

DIN Rail UPS Systems

DIN rail mounted UPS systems are uninterruptible power supplies designed to be mounted on a DIN rail, a standardized rail system commonly used in industrial control and automation systems. These UPS systems provide backup power to critical loads in the event of a power outage, ensuring smooth and uninterrupted operation. They are compact, rugged and offer protection against power outages, voltage surges, and other power anomalies. If you need help with sizing and product selection, please contact us.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.