Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: N042U-MB1 TAA
Works with a compatible wall plate to complete in-wall audio/video, voice and Ethernet connections using any type of keystone jack.
- Ideal for completing home theater, VoIP or Ethernet wiring installations
- High-impact plastic construction designed to blend in with your home/office décor
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
UK-Style Back Box Connects Audio/Video, Voice and Data Cable Lines in Your Network
This single-gang box combines with a compatible wall plate (sold separately) to complete a premise wiring application, such as home theater (audio/video), VoIP phone (voice) or Ethernet (data) network.
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This durable white mounting box blends elegantly into any home or office décor for a sleek, professional installation. Mounting screws are included. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.
Compatible with U.K. Applications
The N042U-MB1 is designed to work with standard single-gang wall plates measuring 86 x 86 millimeters. Compatible models include N042U-WK1-S, N042U-WK2-S, N042U-WK1-SA, N042U-WK2-SA, N042U-W01-ST, N042U-W02-ST, N042U-W01-S, N042U-W02-S, N042U-W04-S, N042U-WF1-1 and N042U-WF1-6C.
Specifications
OVERVIEW
| UPC Code | 037332269355 |
| Accessory Type | Wall Plate |
| Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort |
| Country/Region | UK |
PHYSICAL
| Color | White |
| Material of Construction | ABS |
| Total Number of Ports | 0 |
| Unit Dimensions (hwd / in.) | 3.390 x 3.390 x 1.850 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
| Operating Humidity Range | 10% to 90% RH, (Non-Condensing) |
| Storage Humidity Range | 10% to 90% RH, (Non-Condensing) |
STANDARDS & COMPLIANCE
| Product Certifications | UL 94; UL Listed; cUL Listed |
| Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
| Model Number | Description | |
|---|---|---|
| N042U-WM1-S | 1-Port UK-Style Unloaded Shuttered Module, 50 x 50 mm, White, TAA |





















