Part Number: SU10000RT4U
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SU10000RT4U is available on the model support page
Overview
Tripp Lite 10kVA SmartOnline Hot-Swappable Modular Rack/Tower UPS offers 10,000 VA on-line, double-conversion UPS support for server, network and telecommunications equipment. Maintains battery-derived AC output during blackouts with active, full-time power conditioning. Fault-tolerant auto-bypass prevents unexpected service interruptions during overload or internal fault conditions. 4U power module and 4U external battery pack installs in 8 rack spaces (8U). Upright tower installation supported with optional accessories. Maintains full-time sine wave output within 3% of selectable 208/120 or 240/120V AC. Corrects brownouts and overvoltages from 65V to 140V (L-N). Expandable runtime with optional external battery packs. Converts raw input from AC to DC, then resynthesizes output power back to perfect sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types. Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs. Network-grade AC surge and noise suppression. Network management interfaces include combination DB9 RS-232 enabled and dry contact serial port, enhanced USB port and SNMPWEBCARD slot. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. Includes PowerAlert monitoring software and complete cabling. Supports Emergency Power Off (EPO) via built-in interface. Front panel LEDs and LCD readout with scroll controls support visual monitoring of all major UPS functions. LED/LCD display panel easily rotates for viewing in rackmount or tower configurations. Split phase 4 conductor hardwire input. UPS supported outlets include four L6-20R and 4 low voltage 5-15/20R. Output connections are mounted on a detachable backplate with manual bypass switch to enable hot-swappable UPS replacement without powering off connected equipment. External battery packs are field replaceable and hot swappable. Attractive all-black color scheme. $250,000 connected equipment insurance;
Features
- True online, double-conversion UPS provides pure, full-time sine wave AC output free of surges, voltage fluctuations and line noise
- 10,000 VA/8,400 watt output power capacity with dual voltage output of 208/120 or 240/120V
- 4U high power density power module and 4U external battery pack supports rackmount installation in 8 rack spaces
- Battery chassis contains four 48lb battery modules for single-user maintenance
- Automatic restart after power outage that fully depletes batteries
- Dual conversion UPS actively converts raw input from AC to DC, then back to perfect sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
- Hardwire input terminals and output receptacles are mounted on a detachable backplate with manual make before break bypass switch to enable hot-swappable UPS replacement without powering off connected equipment
- Provides perfectly regulated, sine wave output power free of line noise, transient surges and frequency variation for the most efficient operation of critical servers, networking and telecommunications equipment
- Maintains output within 3% of selected 208/120 or 240/120V nominal voltage during brownouts and overvoltages
- Supports connected equipment during blackouts for 20/7 minutes at half/full load levels, runtime is further expandable with optional external BP192V18-4U battery packs
- Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
- Network interfaces support simultaneous communications via DB9 port, USB port and SNMPWEBCARD slot. DB9 port supports RS-232 and dry contact messaging. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X.
- Included PowerAlert UPS monitoring software supports safe unattended shutdown, monitoring and control via local connected servers, plus any number of additional servers over IP
- Communications ports support on-battery, low-battery, power-restored, AC-voltage, DC-voltage, output current monitoring, battery charge current, battery capacity, AC line frequency, timed inverter shutoff, activate self-test and output power control
- Built-in Emergency Power Off (EPO) interface with cable
- Includes 8 output receptacles (4 L6-20R and 4 NEMA 5-15/20R)
- 4-wire hardwire input connection (featured on included detachable PDU).
- Front panel LEDs and LCD readout with scroll button enables visual confirmation of all major UPS functions and current site electrical conditions
- Front panel switches enable power on/off control, self-test and alarm cancel functions
- Included adjustable mounting rails support installation in 4 post 19 inch rack enclosures
- Optional 2-9USTAND set of tower stands supports upright tower installation
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- $250,000 Ultimate Lifetime Insurance (USA and Canada Only)
Specifications
OVERVIEW
UPC Code | 037332159175 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 50A |
Nominal Input Voltage(s) Supported | 120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G) |
UPS Input Connection Type | Hardwire |
UPS Input Connection Description | 4 wire AC input (L1, L2, N, G) |
Recommended Electrical Service | 60A 208/240-120 4-Wire (L1, L2, N, G) |
OUTPUT
Output Capacity (VA) | 10000 |
Output Capacity (kVA) | 10 |
Output Capacity (Watts) | 8400 |
Output Capacity (kW) | 8.4 |
Output Capacity Details | 10,000 VA / 8,400 watts (208/240V) |
Power Factor | 0.84 |
Crest Factor | 3:1 |
Nominal Voltage Details | 240/120V or 208/120V 4-wire output |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | +/- 3% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 3% |
Output Circuit Breakers | 20A branch rated double pole breakers (x4) for L6-20R outlets, 20A branch rated single pole breakers (x4) for 5-15/20R outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V; 208V; 240V |
Output Receptacles | (4) 5-15/20R; (4) L6-20R |
BATTERY
Runtime Full Load (min.) | 7 min. |
Runtime Half Load (min.) | 20 min. |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP192V18-4U; BP192V557C-16K; BP192V787C-16K; BP192V1037C-16K; BP192V1407C-16K |
DC System Voltage (VDC) | 192 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 80% |
Battery Replacement Description | Hot-swappable, user replaceable batteries. Battery pack contains (4) 48lb. single-user replaceable battery modules |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 3% output voltage regulation during overvoltages to 140 (measured L1-N : L2-N) |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 65 (measured L1-N : L2-N) |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 8U |
Cooling Method | Fan |
Included Battery Pack Weight (lbs.) | 239 |
Included Mounting Accessory Description | 2 sets of adjustable 4 post rack rails included |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Maximum Device Depth (in.) | 40.5 |
Optional Mounting Accessory Notes | 2 sets of 2POSTRMKITHD required for 2 post rackmount installation of separate power module and battery pack |
Primary UPS Depth (mm) | 1,029 |
Primary UPS Height (mm) | 178 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 45.50 x 23.50 x 34.25 |
Shipping Weight (lbs.) | 448.50 |
Unit Dimension Details | Includes 4U power module and 4U battery pack |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 7 x 17.5 x 40.5 |
UPS Power Module Weight (kg) | 39.01 |
UPS Power Module Weight (lbs.) | 86 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 4286 |
AC Mode Efficiency Rating (100% Load) | 87% |
AC Economy Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 3187 |
Operating Elevation | 0-3000m (0 to 10,000 ft.) |
Audible Noise | 60 dBA at front side 1 meter |
COMMUNICATIONS
Network Monitoring Port Description | RS232 and contact closure communications are supported on one DB9 port |
PowerAlert Software | Included |
Communications Cable | USB and DB9 cabling included |
Communications Interface | USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 65V (L1-N:L2-N) |
High Voltage Transfer to Battery Power (Setpoint) | 140V (L1-N:L2-N) |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries; Hot swappable UPS power module; Manual bypass switch |
Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Large Network; Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers

Accessories
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems |
Environmental Sensors
Model Number | Description | |
---|---|---|
ENVIROSENSE | EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs, TAA |
Documents & Downloads
Documentation
- SU10000RT4U runtime chart
- Owner's Manual Addendum for External Battery Packs (Multi-Language)
- Owner's Manual for Hot Swappable Modular UPS (Multi-language)
- Installation Guide for Select Rackmount UPS
- Owner's Manual for BP Battery Packs (Multi-language)
- Owner's Manual for SUPDMB710/HW
- Product Datasheet
Design Resources
Useful Web Pages
Product Images