AC Unit for Server Racks - Rack Mount, 7,000 BTU (2.0 kW), 120V, 8U
Part Number: SRCOOL7KRM
The SRCOOL7KRM is the first EIA-compliant rack-mounted server rack cooling system specifically designed to cool IT equipment in data centers, server rooms and network closets.
- Saves valuable floor space in IT environments
- Saves energy with efficient close-coupled cooling
- Provides 7,000 BTU/h (2.0 kW) of cooling capacity
- Supports optional remote management via Ethernet
- Mounts at the bottom of an EIA-standard 19 in. rack
- 1-year limited warranty
Important Note
Ideal for enclosures with perforated doors (not for use in enclosures with solid/plexiglass/glass doors). Install the unit using a bottom-mounting configuration only, with the enclosure’s floor open and no tray or pan below the SRCOOL7KRM. Evaporator coils can be vented through the enclosure’s rear perforated doors or optional SRCOOL7KDUCT (no solid doors). In an open frame application, cooling air delivered to the equipment is lessened, since cold air escapes into the room. Condenser must be ducted using the SRCOOL7KDUCT.
Overview
Features
- Saves valuable floor space in IT environments with available space at the bottom of a rack
- Saves energy with efficient close-coupled cooling, cooling only the equipment inside the rack enclosure instead of the entire room
- Provides 7,000 BTU/h (2.0 kW) of cooling capacity in a rack-mounted 8U chassis
- Prevents equipment shutdowns, malfunctions and failures caused by overheating and temperature fluctuations
- Uses environmentally friendly R410A refrigerant
- Directional output vent aims air upward to cool overheated rack equipment
- Supports unattended shutdown and startup, including automatic restarts after power failures
- Intuitive front-panel controls with an informative digital display and diagnostic LEDs
- Operates at noise levels comparable to an average office setting
- Optional SRCOOLNET2LX remote management accessory (sold separately) allows you to monitor temperatures, receive alerts, review logs and control settings over the Ethernet network from any location via SNMP, Web, SSH or telnet
- SRCOOLNET2LX includes ENVIROSENSE temperature and humidity sensor that allows you to link cooling operation with temperature readings up to 12 ft. (3.7 m) away
- Directs and disperses heat from SRCOOL7KRM through an upper vent into your facility's ventilation system
- Sold separately
- Plugs into a standard 15A outlet (NEMA 5-15R)
- Built-in evaporator eliminates condensation—no floor drain or water collection tank needed
- Magnetic air dam attaches to rack enclosure's front door to optimize airflow
- Includes mounting hardware for installation at bottom of EIA-standard 19 in. rack enclosures
Specifications
OVERVIEW
UPC Code | 037332184733 |
INPUT
Electrical Consumption (Max) | 1020 Watts |
Nominal Input Voltage(s) Supported | 120V AC |
Input Connection Type | NEMA 5-15P |
Input Plug Features | NEMA 5-15P |
Input Frequency | 60 Hz |
Input Cord Length (ft.) | 7 |
COOLING
Cooling Type | Active |
Airflow | 198.25 CFM |
Cooling Capacity (BTUs) | 7000 |
Cooling Capacity (kW) | 2.0 |
Equivalent Room Size | 25 sq. m (250 sq. ft.) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | 2-digit LCD displays numerical temperature readout |
Front Panel LEDs | Push-button control panel with multiple LEDs for operational configuration |
PHYSICAL
Color | Black |
Rack Height | 8U |
Form Factors Supported | Rackmount |
Shipping Dimensions (hwd / in.) | 22.80 x 22.70 x 27.50 |
Shipping Weight (lbs.) | 80.00 |
Unit Dimensions (hwd / in.) | 13.900 x 17.350 x 22.520 |
Unit Weight (lbs.) | 61.6 |
COMMUNICATIONS
SNMP Compatibility | SRCOOLNET2LX (Optional) remote management accessory for remote monitoring and control |
FEATURES & SPECIFICATIONS
Refrigerant | R410a (Environmentally friendly, Non ozone depleting) |
Refrigerant Amount | 18.7 oz. |
Compressor Type | Rotary |
Dehumidifier | 1.25 liters / hour |
Sound Level (Noise) | 57dB |
Amp Draw Nominal | 8.5A |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 484 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Excessive heat can damage servers, reducing the life of equipment and potentially causing an unexpected shutdown. Humidity problems can also accompany excessive heat. High humidity can cause condensation and lead to the accumulation of dust on components. Low humidity can cause electrostatic discharge (ESD).
For newer IT equipment, the American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE) recommends an operating temperature of 64°F to 81°F (18°C to 27°C), and a relative humidity (RH) of 60 percent.
Accessories
Data Center & Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Accessories
Model Number | Description | |
---|---|---|
![]() |
SR1UBRUSH | SmartRack 1U Cable Pass-Through Panel with Brush Strip |
![]() |
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces |
![]() |
SRCOOL7KDUCT | SmartRack Exhaust Duct Kit for SRCOOL7KRM |
![]() |
SRCOOLNET2LX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models |
Documents & Downloads
Documentation
Design Resources
Product Literature
- Cooling Solutions Brochure (English)
- SmartRack Air Conditioning Units for IT Environments Brochure (English)
- EdgeReady Micro Data Centers Specifications Brochure (Spanish)
- Rack Models & Specifications Brochure (English)
- RoHS Compliant Flyer (English)
- Stack the Rack Data Center Solutions Flyer (English)
- Storm Season is Here Again Flyer (English)
Useful Web Pages
Product Videos
- SmartRack 7,000 BTU Rack-Mounted Air Conditioning Unit
https://tripplite.eaton.com/video/smartrack-7-000-btu-rack-mounted-air-conditioning-unit/97369 - Why Rack Cooling Efficiency Matters
https://tripplite.eaton.com/video/why-rack-cooling-efficiency-matters/815511
Product Images