Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Ideal for home or business applications that require individual or simultaneous connection to either a Serial ATA or IDE drive to format hard drives, salvage data off old drives or add more external storage.

  • Easily transfer between SATA and IDE drives via USB
  • Ideal for configuring hard drives without having to install them first
  • USB 2.0 and SATA 1.0a compliant
  • Compatible with 2.5" / 3.5" / 5.25" SATA and IDE drives
  • Includes J-Micron backup and restore software
  • Compatible with Windows, Mac, and Linux
  • 3-year limited warranty

Overview

This USB 2.0 to SATA / IDE Adapter allows individual or simultaneous connection to either a Serial ATA or IDE drive (2.5"/3.5"/5.25"). You can also transfer data between a SATA and an IDE drive over the adapter. It provides a convenient, efficient way to format hard drives or transfer files without having to install them first. With the U238-000-1, any SATA or IDE drive can be conveniently turned into an external USB 2.0 storage drive. J-Micron software is included to allow you to quickly backup and restore files. The backup button on the unit allows for quick backup of your files with the press of a button. J-Micron is compatible with Windows up to 10. The U238-000-1 is compatible with Windows, macOS and Linux.

Features

  • USB 2.0 and SATA 1.0a Compliant
  • Operates with one IDE and one SATA drive simultaneously
  • Supports Plug-n-Play
  • USB Mass Storage Class Bulk-Only Transport specification
  • 40-pin and 44-pin IDE connectors, and a 22-Pin SATA Data + Power connector
  • Compatible with 2.5" / 3.5" / 5.25" SATA and IDE drives
  • Includes J-Micron backup and restore software, and features a button for one touch backup
  • Compatible with Windows, Mac, and Linux

System Requirements

  • 2.5" / 3.5" / 5.25" SATA and/or IDE drive
  • Computer with an available USB port
  • J-Micron software compatible with Windows OS up to 10
  • U238-000-1 compatible with Windows, Mac, and Linux

Package Includes

  • USB 2.0 to SATA/IDE Combo Adapter
  • USB 2.0 Cable - 5-Pin Mini B Male to A Male
  • 4-Pin Molex Power Cable
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A)
  • Backup Software CD
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173379
TechnologyUSB 2.0 (High Speed); SATA/eSATA
POWER
AC AdapterInput: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.30 x 2.90 x 4.80
Shipping Weight (lbs.)0.70
CONNECTIONS
Side A - Connector 1USB MINI-B 5-PIN (FEMALE)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
Side B - Connector 240 POS. SOCKET (FEMALE)
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) U024-006 U024-006 USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m)
USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) U024-010 U024-010 USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m)
USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3 ft. (0.91 m) U030-003 U030-003 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3 ft. (0.91 m)
USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m) U030-006 U030-006 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.