Part Number: N201L-1P5M-BL

Cat6 cable with Power over Ethernet (PoE) connects critical components, such as servers and switches, in Gigabit Ethernet networks.
- Cat6 UTP Ethernet cable rated for high-speed 1 Gbps communications
- Allows installation of PoE devices in hard-to-reach areas or away from AC outlets
- LSZH jacket helps make the cable suitable for poorly ventilated areas
- Snagless RJ45 connectors prevent tabs from being damaged during installation
- Blue jacket permits fast, easy identification in a crowded switch or patch panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Cat6 Cable Ideal for Your High-Density Gigabit Ethernet Network
This Cat6 1G Ethernet cable with RJ45 connectors is recommended for connecting network components like printers, computers, copiers, routers, servers, modems, hubs and switches in high-density data centers and network closets. Designed for fast transmission and excellent signal quality, the N201L-1P5M-BL ensures peak performance throughout your LAN.
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
Because this Cat6 cable supports PoE, it can supply the power to operate compatible PoE devices, such as security cameras, VoIP telephones, point-of-sale kiosks and access control devices. This saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. It also helps you install PoE devices in areas far away from AC outlets, such as poles or ceilings.
Snagless RJ45 Male Connectors Add Extra Protection During Installation
The RJ45 connectors’ snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief gives the N201L-1P5M-BL extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.
Blue Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The cable has a blue LSZH (low-smoke zero-halogen, ideal in poorly ventilated environments) jacket, which is easy to identify quickly in a crowded patch panel or switch and helps prevent the cable from becoming accidentally disconnected.
Specifications
OVERVIEW
UPC Code | 037332281548 |
Technology | Cat6; PoE |
CONNECTIONS
PoE Capability | 30W (802.3at) |
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
Connector Type | Snagless |
Wiring Configuration | EIA/TIA 568B |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | LSZH |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 6.0 mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 24 AWG |
Cable Length (ft.) | 4.92 |
Cable Length (in.) | 59.06 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
ENVIRONMENTAL
Operating Temperature Range | 5° to 140°F (-15° to 60°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3an |
FEATURES & SPECIFICATIONS
Snagless Connector | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 214-17 (Canada); UL 444 |
Product Compliance | CE (Europe); IEEE 802.3at PoE+; REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.
- Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
- Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.
You should not need to choose between molded and snagless. Many cables have both features.
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N250-012 | 12-Port Cat6/Cat5 Wall-Mount Vertical 110 Patch Panel, TAA | |
N250-P12 | Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA | |
N252-024 | 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
N252-048-1U | 48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
N252-P24 | 24-Port Cat6 Patch Panel - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, Black, TAA | |
N254-024-OF | 24-Port 1U Rack-Mount Cat5e/6 Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA |
Documents & Downloads
Declarations of Conformity
Product Images