Part Number: P580-015-8K6

8K DisplayPort cable connects your source and display devices to transmit enhanced 8K Ultra HD audio/video with HDR and 4:4:4 chroma.
- Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for state-of-the-art video quality
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Complies with HDCP 2.2 standards to display up-to-date 4K video content
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
DisplayPort 1.4 Cable Gets Your Gaming, Home Theater or Digital Signage Setup 8K-Ready
This high-speed DisplayPort (DP) cable (M/M) securely connects source and display devices compatible with DP 1.4 audio/video signals. Backward compatible with all your existing DisplayPort devices, including Blu-ray players, game consoles and 4K televisions, the P580-015-8K6 is ideal for future-proofing your high-definition or Ultra HD application in anticipation of an 8K upgrade.
Enjoy the Clarity of 4K/8K Video with Multi-Channel Audio and 4:4:4 Color
The P580-015-8K6 supports 8K Ultra HD resolutions up to 7680 x 4320 at 60 Hz with multi-channel sound. It’s compatible with DisplayPort 1.4 standards for HDR, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream 4K content with no complications. This BT.2020-compatible cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Invest in Quality Construction for Reliable Performance
You’re expecting this 8K cable to last a long time, which is why it has been constructed with high-quality materials, such as a rugged PVC jacket. Contacts and connectors are gold-plated to resist corrosion. The male connectors latch securely to help prevent the cable from becoming accidentally disconnected and disrupting a continuous audio/video signal. Double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the DisplayPort cord.
System Requirements
Both source and display devices must be compatible with 8K standards to watch 8K video
Package Includes
P580-015-8K6 DisplayPort Cable (M/M), 8K 60 Hz, 15 ft. (4.6 m)
Specifications
OVERVIEW
UPC Code | 037332290946 |
Product Type | Passive Cable |
Technology | DisplayPort |
Cable Type | Passive |
VIDEO
Video Input | DISPLAYPORT (MALE) |
Video Output | DISPLAYPORT (MALE) |
Max Supported Video Resolution | 7680 x 4320 (8K) @ 60Hz |
Max Supported Color Depth | 24-bit True Color |
HDR Support | Yes |
3D Video Supported | No |
Chroma Sub Sampling | 4:4:4 |
Signal Transmission | Bidirectional |
Bandwidth | 32.4 Gbps |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
Latching or Gripping Connector | Yes |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Blue |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 7.3MM |
Wire Gauge (AWG) | 26 |
Cable Length (ft.) | 15 |
Cable Length (in.) | 180 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Unit Dimensions (hwd / in.) | 12.000 x 10.000 x 0.500 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.68 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% TO 90% RH, NON-CONDENSING |
Storage Humidity Range | 0% TO 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
Integrated/Removable Cable | No |
Ohms | No |
Integral Strain Relief | No |
Impedance-Matched Twisted-Pair Construction | No |
Scaler Function | No |
Displayport Specification | 1.4 |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Extenders
Model Number | Description | |
---|---|---|
B127A-1A1-BDBDA | DisplayPort over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, 4:4:4, Power over Cable, 230 ft. (70 m), TAA | |
B127A-1A1-BDBH | DisplayPort to HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB, PoC, HDCP 2.2, 230 ft., TAA |
Video Wall Controllers, Splitters, Multiviewers
Model Number | Description | |
---|---|---|
B156-002-8K | 2-Port DisplayPort to DisplayPort Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA | |
B156-003-8K | 3-Port DisplayPort to DisplayPort Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA | |
B156E-002-8K-K | 2-Port DisplayPort to DisplayPort Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA | |
B156E-003-8K-K | 3-Port DisplayPort to DisplayPort Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA |
Documents & Downloads
Declarations of Conformity
Product Images