Part Number: SRSKIRT

- Brush strip blocks unwanted airflow under rack enclosure
- Improves cooling efficiency
- Segregates cold aisle from hot aisle
- 5-year limited warranty
Overview
SmartRack® SRSKIRT is a brush strip that blocks unwanted airflow under rack enclosure cabinets. The SRSKIRT improves cooling efficiency by segregating cold aisle from hot aisle.
Specifications
OVERVIEW
UPC Code | 037332144867 |
Accessory Type | Enclosure Skirt Kit |
Accessory Class | Cooling Accessories |
COOLING
Cooling Type | Passive |
PHYSICAL
Shipping Dimensions (hwd / in.) | 0.86 x 24.40 x 2.68 |
Shipping Weight (lbs.) | 0.88 |
Unit Dimensions (hwd / in.) | 0.390 x 23.625 x 2.500 |
Unit Weight (lbs.) | 1.5 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images