Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Standoff Base Bracket Floor Mount for Wire Mesh Cable Trays

Part Number:  SRWBUNVBASE

Securely mounts sections of wire mesh cable tray along the floor of your data center, network closet or industrial space.
  • Easy to install on your data center’s floor with user-supplied mounting hardware
  • Allows you more flexibility in routing custom cable management applications
  • Made from resilient black powder-coated metal designed to last
  • 5-year limited warranty
Have a Question?
Contact Us

Features

High-Strength Base Bracket Helps You Create Custom Cable Management Schemes
The SmartRack® SRWBUNVBASE is a black powder-coated metal bracket for easy installation with your wire mesh cable tray. This standoff base bracket allows you to mount straight sections of cable tray to the floor of your data center, network closet or industrial space and extend your cable management application. Four inches in height, the bracket mounts to the floor with user-supplied hardware and then easily snaps into the wire mesh.

System Requirements

SRWB sectional piece

Package Includes

  • SRWBUNVBASE Standoff Base Bracket Floor Mount
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332240507
Product TypeMounting Bracket
Accessory TypeCable Management Accessories
Cable Management System Component TypeMounting Bracket
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Shipping Dimensions (hwd / in.)5.31 x 5.91 x 5.51
Unit Dimensions (hwd / in.)3.937 x 3.937 x 3.460
Unit Weight (lbs.)0.639
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.