Part Number: PDUMH20HVATAA TAA
This Model has been retired and replaced by PDUMH20HVAT. More information for the PDUMH20HVATAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 200-240V 16/20A Automatic Transfer Switch (ATS) / Local Metered PDU (Agency de-rated to 16A continuous)
- Provides a redundant power option for critical networking equipment with a single input power cord
- 2 digit display reports output power consumption in amps
- 1U horizontal rackmount form factor; 14.8 in. / 37.6 cm depth
- 10 outlets (8 C13, 2 C19)
- Set of two C20 inlets support connection to separate PRIMARY and SECONDARY power sources
- Two 12ft / 3.6m C19 to C20 power cables included
- ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
- ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to Tripp Lite SmartOnline series)
- Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
- On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
- Super-fast switchover between primary and secondary power sources occurs in 2-5 milliseconds
- Built-in card slot supports optional SNMPWEBCARD for permanent upgrade to a switched & monitored PDU system
- Outlets are factory programmed for sequential turn-on at 250 milliscond intervals when the PDU is first energized to prevent inrush-related equipment interaction on startup
- Front panel LEDs confirm power availability on both input lines
Specifications
OVERVIEW
UPC Code | 037332273277 |
PDU Type | Auto-Transfer Switch; Local Metered |
INPUT
Input Phase | Single-Phase |
Maximum Input Amps | 20 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
PDU Plug Type | IEC-320 C20 |
Input Cord Details | Includes two 12ft / 3.6m C19 to C20 cables |
OUTPUT
Output Capacity Details | 3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) C13; (2) C19 |
Output Nominal Voltage | 200; 208; 220; 230; 240 |
Customized Load Management Receptacles | Adding SNMPWEBCARD accessory offers upgrade path to switched PDU (only C13 outlets are switchable upon upgrade); SNMPWEBCARD also can be inserted temporarily as a configuration tool to custom program power-on and power-off C13 outlet sequences with user-specified time delays in response to loss and restoration of primary input |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
Front Panel LEDs | 8 front panel LEDs display power on - off status for each C13 outlet, plus 2 LEDs for power status on Primary and Secondary input connection. Digital current meter display shows the amount of power consumption in amps for entire PDU output. |
Switches | Toggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | 1U rackmount |
PDU Form Factor | Horizontal (1U) |
Unit Dimensions (hwd / in.) | 1.720 x 17.300 x 14.800 |
Unit Weight (lbs.) | 10.3 |
ENVIRONMENTAL
Operating Temperature Range | 0C ~ 40C (32F ~ 104F) |
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 5-95% non-condensing |
Operating Elevation | 0-10,000 |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto-Transfer Switching |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images