Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Control up to 8 computers from virtually anywhere with one Cat5 KVM switch with integrated console. This KVM switch with IP remote access is a smart solution for efficient server control. Low-cost Cat5 cables let you locate servers up to 100 ft. away.

  • Control computers/servers locally or via LAN, WAN or Internet
  • Occupies just 1U of space in a rack-mountable drawer
  • Low-cost Cat5 cabling allows longer distances, reduces cable clutter
  • 19” LCD screen supports video resolutions up to 1366 x 768
  • Simultaneous support for 2 users – 1 local, 1 remote
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Free Management Software available to Access and Control all of your NetCommander IP KVM's (B070 and B072 IP series) from a single interface
  • Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
  • 1-year limited warranty

Overview

The B070-008-19-IP KVM Switch gives you a rack-mountable full keyboard, LCD and touchpad in a single console that occupies only 1U of rack space. Easy to install and use, it’s the optimal solution for controlling up to eight computers/servers locally from across the room, down the street or halfway around the globe on a LAN, WAN or Internet.

The B070-008-19-IP uses inexpensive user-supplied Cat5e/6/6a cabling with Server Interface Units so you can control computers/servers located up to 100 feet away from the switch. This switch features two 10/100 Mbps LAN ports, so if one fails, the other takes over, keeping remote access uninterrupted. Users can switch easily between the ports using an on-screen display (OSD). Multi-level password protection prohibits unauthorized users from accessing the connected computers, and a local user and a remote user can be logged on simultaneously. The built-in 19-inch LCD screen supports video resolutions up to 1366 x 768.

Two serial ports allow control of serial-manageable devices such as IP PDUs, firewalls and routers. You can assign individual ports to an IP PDU port to power on/off the server connected to that port. The B070-008-19-IP stores neatly in a rack drawer and pulls out when needed. This KVM console is compatible with both Windows and Linux operating systems, and provides remote access using a Windows computer. Heavy-duty steel housing stands up to frequent use. Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Free NetCommander-AXS Management Software is available for access and control of all of your NetCommander IP KVM switches (B070- and B072-Series). From a single interface, you can access server ports on any of your KVM switches, power cycle or power on/off outlets of IP PDUs and manage KVM settings. This software can be found on the model support page of the B070-008-19-IP.

Features

Saves Space and Money
  • Combines 8-port KVM switch, 19” LCD screen, keyboard and touchpad in a single 1U rack-mountable drawer
  • Mounts into 19”-wide rack, 27”-42” deep; to mount in a 2-post rack, use B019-000
  • Inexpensive Cat5e/6/6a cabling lets you locate servers up to 100 ft. from the switch
  • Use Server Interface Unit B078-101-USB-1 (for USB) with each server that will be connected with Cat5 cable
  • For computers with Displayport or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.

IP Remote Access for Fewer Trips to the Server Room
  • Remote access means there’s no need to travel to the server room or network closet
  • Java-based application allows Windows computers to control a target server via web browser from any location over a secured IP connection
  • A non-browser client is available that allows Windows computers to remotely access the KVM without the need for a browser and without the need to install Java
  • 1 local + 1 remote user can access different ports concurrently; up to 5 users can share a single session
  • Supports both IPv4 and IPv6
  • Free Management Software available to Access and Control all of your NetCommander IP KVM's (B070 and B072 IP series) from a single interface

Simplifies IT Tasks
  • On-screen display, hot keys and remote toolbar for easy use
  • 2 serial ports allow control of serial-manageable devices such as IP PDUs, firewalls and routers
  • Add IP PDUs as devices that can be controlled by the KVM; assign individual ports to an IP PDU port to power on/off the server connected to that port
  • Virtual Media allows a .iso file to be mounted to a target server and accessed as if it were directly stored on it
  • Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
  • System-sent messages to SNMP server notify you of LAN failures
  • Supports RADIUS and LDAP/S authentication
  • Log tracks events on your installation

Large 19” LCD
  • Supports video resolutions up to 1366 x 768; 1920 x 1080 remotely
  • DDC emulation allows for optimal output to LCD

Advanced Security Features
  • Multi-level password protection: create administrator accounts with full access and user accounts with limited access
  • Supports TLS 1.2 security protocol
  • You can install SSL certificates to ensure secure transactions between web servers and browsers

Expandability and Long-Lasting Reliability
  • Flash-upgradeable firmware over the network
  • Heavy-duty steel housing stands up to use

TAA Compliant
  • Complies with the Federal Trade Agreements Act for GSA Schedule purchases

System Requirements

  • Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
  • User-supplied Cat 5e/6/6a cabling
  • B078-101-USB-1 (USB) Server Interface Unit is required for each connected computer/server
  • For computers with DisplayPort or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
  • Compatible with Windows and Linux operating systems
  • Remote access supported using Windows computers
  • Remote console computers require minimum Pentium 4 with 2 GB memory
  • Power consumption: 120V, 60Hz, 30W

Package Includes

  • B070-008-19-IP 1U rackmount console KVM switch with 19” LCD
  • C13 to 5-15P power cord
  • Rackmount hardware
  • Quick start guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332181879
ConsoleYes
TechnologyCat5/5e; PS/2; VGA/SVGA
VIDEO
Max Supported Video ResolutionConsole: 1366 x 768 @60Hz; Remote: 1920 x 1080 @60Hz
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current120V (1.2A) / 230V (0.7A)
Power Input ReceptacleIEC-320-C14
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Consumption (Watts)30
Power Consumption Detail(Line Mode) 30W / (Standby Mode) 5W
CONNECTIONS
Number of Ports8
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1(8) RJ45 (FEMALE)
Side B - Connector 1(4) RJ45 (FEMALE)
Side B - Connector 2(1) USB A (FEMALE)
Computer Keyboard and Mouse InterfacePS/2; USB
Computer Monitor InterfaceVGA
Console Keyboard and Mouse InterfacePS/2; USB
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (CAPS LOCK, SCROLL LOCK, NUM LOCK)
PHYSICAL
ColorBlack
Material of ConstructionSteel (Steel, Electrogalvanized, Cold Rolled, Coil)
RackmountableYes
Shipping Dimensions (hwd / in.)6.10 x 23.30 x 32.25
Shipping Weight (lbs.)39.90
Unit Dimensions (hwd / in.)1.710 x 17.360 x 28.430
Unit Packaging TypeBox
Unit Weight (lbs.)29.00
ENVIRONMENTAL
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Relative Humidity0-80% non-condensing
Operating Temperature32 to 104 F (0 to 40 C)
BTUs  (Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
COMMUNICATIONS
IP Remote Access  Yes
Network Compatibility100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
NIAP-Certified Secure  No
Number of Users2
Autoscan (Y,N)  N
On-Screen Display (OSD)Yes
Port SelectionPushbutton; Hotkey; OSD
Authentication SupportedRADIUS; LDAPS
Recommended Category CableCat5e/6/6a Cables
BUILT-IN CONSOLE
Console Screen Size (inches)19
Console Screen Aspect Ratio16:9
REMOTE ACCESS
Virtual Media Speed  Up to 12 Mbps (using B078-101-USB2)
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product ComplianceRoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) N125-007-GY N125-007-GY Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m)
Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) N125-010-GY N125-010-GY Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m)
Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) N125-025-GY N125-025-GY Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m)
Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) N125-050-GY N125-050-GY Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m)

Accessories

  Model Number Description
NetCommander PS2 Server Interface Unit (SIU) B078-101-PS2 B078-101-PS2 NetCommander PS2 Server Interface Unit (SIU)
NetCommander USB Server Interface Unit (SIU) - Single, TAA B078-101-USB-1 B078-101-USB-1 NetCommander USB Server Interface Unit (SIU) - Single, TAA
NetCommander USB Server Interface Unit (SIU) - 8-Pack B078-101-USB-8 B078-101-USB-8 NetCommander USB Server Interface Unit (SIU) - 8-Pack
NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps B078-101-USB2 B078-101-USB2 NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1M Extended Warranty and Technical Support for Select Products – KVM, PDUs
WEXT2M Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs
WEXT3M Extended Warranty and Technical Support for Select Products – KVM Switches, PDU

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.