Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Industrial-grade switch expands Gigabit Ethernet connectivity to factory floors and other environments with space constraints and wide temperature ranges.

  • 8 auto-negotiable 10/100/1000 Mbps RJ45 ports connect devices over a LAN
  • EIP QoS control mechanism, widely used for Ethernet/IP data stream
  • Industrial-grade switch supports operating temperature range of -40° to 75°C
  • Easy-to-read LEDs indicate connection and activity status for all Ethernet ports
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

8-Port Unmanaged Gigabit Ethernet Switch Connects Your Devices to a LAN
This space-saving switch with EIP QoS transmits data over a Gigabit Ethernet network. Eight auto-negotiating 10/100/1000 Mbps ports send data only to the devices designated to receive it, which improves the efficiency and potential throughput of the network.

Ethernet/IP Quality of Service (EIP QoS)
The EIP QoS control mechanism is widely used for Ethernet/IP data streams. Based on the application requirements, this feature helps provide different priorities for different users or data streams. This helps ensure that the performance of data streams deliver at a certain level. Note: While NGI-U08A does support QoS, the feature is handled automatically by our product. If you want to control network traffic flow or prioritize specific ports to your personal preference, you must use a router in your network with a QoS tool to achieve this level of control.

Ruggedized Metal Housing Built to Last in Harsh Environments
The compact NGI-U08A adds 10/100/1000 Mbps Gigabit Ethernet capacity to your industrial and commercial applications, such as factory floors, warehouse operations and other environments with space constraints and wide temperature ranges. The industrial-grade high-strength case withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -40 to 75 degrees Celsius (-40 to 167 degrees Fahrenheit).

Unmanaged Switch Requires Little to No Configuration 
Quickly connect your network devices with little to no configuration. LEDs indicate when the switch is powered on and which Ethernet ports are showing activity. The NGI-U08A supports MAC address auto-learning and auto-aging for efficient routing, as well as automatic MDI/MDI-X crossover detection for plug-and-play functionality. IEEE 802.3x flow control allows smooth transmission of large files. DIP switch supports an alarm relay output function in which you can connect an alarm light or buzzer.

Works with the Most Popular Web Browsers
The NGI-U08A is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NGI-U08A accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).

Pre-Installed DIN Rail Clip Allows for Convenient Mounting
The open-type device may be DIN mounted using the pre-installed rail clip, which mounts firmly to any standard 35 mm DIN rail. Providing seamless operation in the event of power dips or failures, the switch features redundant 6-pin 12–48 DC terminal block power inputs to help prevent unnecessary downtime. When used with two power sources, the switch also supports alarm relay contacts that you can wire to your existing alarm circuit to notify you instantly when a power disruption occurs. Device power must be supplied by LPS circuit.

TAA-Compliant for GSA Schedule Purchases
The NGI-U08A is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • NGI-U08A 8-Port Unmanaged Industrial Gigabit Ethernet Switch
  • DIN rail-mounting clip (pre-installed)
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332282057
Product TypeUnmanaged Industrial Ethernet Switch with EIP QOS
INPUT
Maximum Input Amps DetailsMaximum of 0.5A DC. Device power shall be supplied by SELV circuit.
Voltage Compatibility (VDC)From 12~48
Power Source6-Pin Terminal Block
POWER
Power Consumption (Watts)5.00
Power Consumption Detail5w
CONNECTIONS
Number of Ports8
Ports8
Ports Detail

8x 10/100/1000BASE-T

Network Switch Ports(8) 10/100/1000 (RJ45)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators1- PWR(Green): for Power, 2- RPS(Green): for Power by terminal block RPS, 3- ALM(Rad): for PWR & RPS fails, 4- 1000(Green): for Ethernet speed 1000Mbps, 5- LNK/ACT(Green): for data Transmitting/Receiving
PHYSICAL
Primary Form FactorDIN-Rail
ColorBlack
Material of ConstructionMetal casing
Form Factors SupportedDIN-Rail Mountable
Shipping Dimensions (hwd / in.)2.44 x 9.17 x 7.20
Shipping Weight (lbs.)1.28
Unit Dimensions (hwd / in.)3.921 x 1.970 x 4.560
Unit Weight (lbs.)1.10
ENVIRONMENTAL
Operating Temperature Range-40° to 167°F (-40° to 75°C)
Storage Temperature Range-40° to 176°F (-40° to 85°C)
Relative Humidity5 to 95% (non-condensing)
Operating Elevation0-6562 ft. (0-2000 m)
ESD Protection±8kV air discharge / ±4kV contact discharge
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity16Gbps
Switching Capacity Details1Gbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames9000
MAC Auto LearningYes
MAC Addresses2000
Storm ControlYes
Auto MDI/MDIX Crossover DetectionYes
Fans (Type/Quantity)Fanless
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3x Flow Control; REACH; RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.