Cable Runway Vertical Wall Brackets, Straight
Part Number: SRLVRTBRKT
- Securely connects cable management ladders vertically to the wall of your data center
- Ladders can be safely routed from the wall to outside an enclosure or open frame rack
- Compatible with 12 in. and 18 in. straight 1.5 x 0.375 in. (38 x 9.5 mm) cable runway
- Works with Tripp Lite SmartRack® ladder system accessories and runways
- 5-year limited warranty
Features
System Requirements
- Compatible with straight ladder sections, including Tripp Lite SRCABLELADDER and SRCABLELADDER18
Package Includes
- (2) Wall brackets
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332214560 |
Accessory Type | Cable Management Accessories |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Shipping Dimensions (hwd / in.) | 1.97 x 1.97 x 2.80 |
Shipping Weight (lbs.) | 0.44 |
Unit Dimensions (hwd / in.) | 1.929 x 1.490 x 1.590 |
Unit Weight (lbs.) | 0.350 |
Cable Manager Form Factor | Vertical |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images