Laptop Shelf for DMCS3270XP Rolling TV/Monitor Cart
Part Number: DM3270SHELF
- Clamps to your Tripp Lite DMCS3270XP mobile TV/monitor cart
- Provides space for laptop, webcam, Blu-ray player or other audio/video equipment
- Height-adjustable black plastic shelf holds up to 11 lbs (4.9 kgs)
- 5-year limited warranty
Features
System Requirements
DMCS3270XP Rolling TV/Monitor Cart
Package Includes
DM3270SHELF Laptop Shelf
Specifications
OVERVIEW
UPC Code | 037332257895 |
Accessory Type | Rack Shelves |
Accessory Class | Display Mount Accessories |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Housing Color | Black |
Maximum Weight Capacity (lbs.) | 11 |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 18.10 x 13.50 x 3.10 |
Unit Dimensions (hwd / in.) | 16.900 x 13.200 x 11.400 |
Unit Weight (lbs.) | 11 |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); IEC/EN 62040; UL 1778 |
Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Rolling Workstations, Stands and Carts
Model Number | Description | |
---|---|---|
![]() |
DMCS3270XP | Rolling TV/Monitor Cart - for Flat/Curved 32” to 70” TVs and Monitors |
Documents & Downloads
Case Studies
Product Images