SmartRack Side Panel with Key-Locking Latches for 42U Server Rack Cabinet, 1 Panel
Part Number: SR42SIDE
Locking steel panels attach to the sides of your SR42UB-based server rack enclosure.
- Pre-installed latches lock securely with included keys to protect equipment from theft
- Ideal as replacement panel or for expansion rack cabinets
- Made from heavy-duty steel engineered to stand up to busy IT environments
- Designed for use with 42 in. (1050 mm) depth, 42U rack enclosures
- Fits models based on the SR42UB frame design, including SR42UBEXP and SR42UBWD
- 5-year limited warranty
Features
Single Steel Side Panel for Installation on Your Tripp Lite 42U Rack Cabinet
The SmartRack® SR42SIDE side panel features pre-installed key-locking latches for securing your rack equipment against tampering and theft. Designed for Tripp Lite’s standard-depth SR42UB rack frame, this panel can also be added to the side of an expansion cabinet (SR42UBEXP) when application needs have changed or onto a wide cabinet (SR42UBWD) as the depth remains the same. They can also be used as replacements for existing side panels.
Convert an Expansion Cabinet into a Cabinet with Side Panels
When needs change and you want to separate your expansion rack cabinets (such as Tripp Lite’s SR42UBEXP), add four** SR42SIDE heavy-duty steel panels to the sides of them to convert the racks into standard cabinets. Note: This package includes only one (1) singular panel. You will need to purchase four SR42SIDE panels to completely populate an expandable rack.
Specifications
OVERVIEW
UPC Code | 037332147400 |
Accessory Type | Side Panel |
Accessory Class | Rack Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.00 x 33.50 x 38.50 |
Shipping Weight (lbs.) | 22.80 |
Unit Dimensions (hwd / in.) | 38.000 x 32.500 x 0.750 |
Unit Weight (lbs.) | 19.5 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images