Part Number: PDUMH20HVTAA TAA
This Model has been retired and replaced by PDUMH20HV. More information for the PDUMH20HVTAA is available on the model support page
Overview
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 16/20A single phase 200-240V Local Metered Power Distribution Unit / PDU (Agency de-rated to 16A continuous)
- Built-in 2 digit visual meter continuously reports PDU load level in amps
- C20 inlet with C20 input cable and L6-20P adapter; 12 ft. / 3.7m line cord
- 1U horizontal rackmount format installs in one rack space
- 10 total outlets (8 C13 / 2 C19)
- Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
- Optional PDUSIDEBRKT enables 0U vertical rackmount in compatible racks
Back panel grounding lug
Specifications
OVERVIEW
UPC Code | 037332273284 |
PDU Type | Local Metered |
INPUT
Input Phase | Single-Phase |
Maximum Input Amps | 20 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
PDU Plug Type | NEMA L6-20P; IEC-320 C20 |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 3.3kW (208V input), 3.5kW (220V input), 3.7kW (230V input), 3.8kW (240V input), 3.2kW (200V input); 20A maximum (Agency de-rated to 16A continuous) |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) C13; (2) C19 |
Output Nominal Voltage | 200-240V nominal, single phase |
Overload Protection | Outlets are arranged in a single unbreakered load bank |
Customized Load Management Receptacles | Each outlet is individually controllable via remote interface |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | 1U rackmount. Includes mounting accessories for 2-4 post racks |
PDU Form Factor | Horizontal (1U) |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 6.500 |
Unit Weight (lbs.) | 6.8 |
ENVIRONMENTAL
Operating Temperature Range | 0C ~ 40C (32F ~ 104F) |
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 0-95% non-condensing |
Operating Elevation | 0-10,000 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images