Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 3/8/2018

Overview

The CS32USB 32-Device USB Charging Station Cabinet provides fast charging, convenient syncing, secure storage and cord management for up to 32 iPad, Android, Surface and Kindle tablets. It also charges mobile phones and other USB devices. It’s ideal for education, office, commercial, retail, industrial and healthcare environments.

32 USB ports deliver the fastest charging supported by each device, up to 2.4A per port. The charging station also supports wired and wireless syncing, including syncing while charging.

The steel cabinet provides comprehensive device protection. It has a powder-coated finish and locks with the included keys to prevent device theft, damage or tampering. Flow-through ventilation prevents overheating, the coated shelves prevent scratches and scuffs, and the charging station also provides clutter-free organization of devices and cabling.

The charging station is easy to configure. It ships fully assembled and supports mounting to a wall, desk, table, counter or floor. The front door opens 180 degrees for clear access, and removable dividers accommodate thicker devices. You can also convert the charging station to a mobile cart with Tripp Lite’s CSHANDLEKIT accessory.

Features

Fast Charging
  • 32 USB ports provide fastest charging supported by each device, up to 2.4A per port
  • Perfect for iPad, Android, Surface and Kindle tablets
  • Also charges mobile phones and other USB devices
  • Detachable 10 ft. AC input cord

Convenient Syncing
  • USB sync uplink port connects to host computer for wired syncing
  • Also compatible with wireless syncing
  • Supports simultaneous syncing and charging (up to 1.5A per port during wired syncing)

Comprehensive Protection
  • Sturdy steel construction and powder-coated finish provide long-term durability
  • Door locks with included keys to prevent device theft, damage or tampering
  • Flow-through ventilation prevents devices from overheating
  • Coated shelves shield devices from scratches and scuffs

Flexible Configuration
  • Ships fully assembled
  • Supports mounting to wall, desk, table, counter or floor
  • Door opens 180 degrees for unrestricted device and service access
  • Removable dividers accommodate thicker devices
  • Firmware upgrade port for future updates
  • Converts to mobile cart with optional CSHANDLEKIT accessory

Package Includes

  • CS32USB 32-Device USB Charging Station Cabinet
  • (2) Keys for door lock
  • Detachable 10 ft. AC input cord
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185426
INPUT
Input Connection TypeC14 inlet with 100-250V AC compatibility. Also accepts user-supplied country-specific AC cordsets
Voltage Compatibility (VAC)110-240
Input Frequency50 / 60 Hz (auto-select)
CHARGING
Charging MethodUSB
Charging Ports / Amps(32) 2.4A
PHYSICAL
ColorBlack
Charging Station Form FactorStationary Cabinet
Shipping Dimensions (hwd / in.)30.51 x 28.35 x 26.38
Shipping Weight (lbs.)130.07
Slot Dimensions - Bottom (hwd / in.)8.0 x 0.8 x 13.9
Slot Dimensions - Top (hwd / in.)8.1 x 0.8 x 13.9
Unit Dimensions (hwd / in.)25.080 x 23.620 x 21.570
Unit Weight (lbs.)96
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

See All Questions Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.