Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adapt a traditional desk or table for sit-stand ergonomics without modifying the entire work surface. Clamp this workstation to a flat surface up to 3.35 in. thick and precisely position your monitor and keyboard.

  • Lever provides smooth one-touch height adjustment
  • Swing arm provides left/right swivel adjustment
  • Single-arm mount for a 13 to 27 in. flat-panel display
  • Max. height of keyboard tray is 14.5 in. above work surface
  • Maximum weight capacity is 29 lb.
  • 5-year limited warranty

Overview

The WWSS1327CP Standing Desk-Clamp Workstation allows you to enjoy the benefits of standing for a portion of the day without using your entire work surface. Simply clamp the WWSS1327CP to the edge of a fixed-height desk or table from 1 to 3.35 inches thick. With a single touch, you can change the height of the workstation to improve ergonomics, promote health and increase productivity.

Press the lever to raise or lower the pneumatic arm. All sections move together for smooth transitions between sitting and standing. Increase tension for heavier loads or decrease it for lighter items. The arm adjusts up/down 3 inches, swivels 150° and can rotate 360° to swing the workstation out of the way when not in use (swing range is 49.8 inches from front to back). Built-in cable management reduces cable clutter. Maximum weight capacity is 29 pounds.

Single-arm mount holds up to a 27-inch flat-panel display (VESA 75x75 or 100x100 mounting patterns). Display can be rotated for horizontal or vertical viewing.

Middle platform is 23.6 x 9.9 inches and keeps accessories or a small laptop within reach. At its lowest height, the platform is 1.2 inches above the work surface. It adjusts up to 20.9 inches above the work surface.

Keyboard tray is 23.6 x 10.6 inches to hold the largest, most popular models. At its lowest height, the tray is 2.5 inches below the work surface. It adjusts up to 14.5 inches above the work surface. The wrist rest is removable. Plugs are included to fill exposed mounting holes.

Features

One-Touch Height Adjustment for Sit-Stand Ergonomics
  • Lever raises or lowers pneumatic arm for smooth height adjustment
  • Lever attaches to left or right side of keyboard tray
  • Sections move together for seamless sit-stand transitions
  • Use included hex key to increase or decrease tension according to load
  • Maximum weight capacity is 29 lb.

Clamp Mount Requires Minimal Desk Space
  • Clamps to a flat fixed-height work surface from 1 to 3.35 in. thick
  • Provides stability at all workstation heights

Pneumatic Swing Arm
  • Adjusts up/down 3 in. on pole
  • Offers 150° swivel and 360° rotation
  • Swing range is 49.8 in. from back of workstation to end of keyboard
  • Integrated cable management reduces cable clutter

Single-Arm Monitor Mount
  • Accommodates a 13 to 27 in. flat-panel display
  • Compatible with VESA 75x75 and 100x100 mounting hole patterns
  • Vertical adjustment and -13° to +45° tilt
  • Display can be rotated for horizontal or vertical viewing

Middle Platform
  • 23.6 x 9.9 in. platform
  • Keeps accessories or a small laptop within reach

Keyboard Tray
  • Extra-large 23.6 x 10.6 in. tray holds the largest, most popular models
  • Keyboard tray adjusts up to 14.5 in. above the work surface
  • Removable wrist rest mounts to the left or right
  • Mounting hole plugs included

Package Includes

  • Pneumatic arm with lever
  • Middle platform
  • Keyboard tray with wrist rest
  • Mount bracket
  • Clamp top and bottom
  • Support mast and (2) brackets
  • Post
  • EVA pad
  • Pressure plate
  • Cable manager and clip
  • Arm swivel washer
  • (29) M4, M6 and M8 screws (various lengths)
  • (2) M8 nuts
  • (4) Spacers
  • Socket wrench
  • (4) Hole plugs
  • (3) Hex keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332197122
Device CompatibilityMonitor/HDTV; Computer; Laptop
PHYSICAL
ColorBlack
VESA Pattern (mm)  75x75; 100x100
Mounting LocationDesk Clamp
Degrees of Motion180 swivel and 360 rotate
Minimum Screen Size (in.)13
Maximum Screen Size (in.)27
Maximum Weight Capacity (lbs.)29
Number of Displays1
Shipping Dimensions (hwd / in.)7.10 x 16.30 x 30.50
Shipping Weight (lbs.)42.70
Unit Dimensions (hwd / in.)33.700 x 23.600 x 49.500
Unit Weight (lbs.)35.2
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Supports up to 29 lbs.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes with an optional dual monitor display mount.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Surge Protectors

  Model Number Description
Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) TLP606DMUSB TLP606DMUSB Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

TV/Monitor Mounts

  Model Number Description
Universal Thin Client Monitor Mount DMATC DMATC Universal Thin Client Monitor Mount

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.