Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 48U SmartRack enclosure with doors and NO side panels. 'EXP' version is an expansion model for when several cabinets are bayed together
  • 4 interior vertical posts with unthreaded square hole openings
  • Standard 24" width for optimizing floor space
  • Ships fully assembled
  • Massive front to rear ventilation capacity
  • 3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
  • Locking, removable, reversible front and rear doors
  • 5-year limited warranty

Overview

SmartRack enclosures are designed for secure, high density server and networking applications in IT environments. Designed with provisions to integrate cooling, power distribution and cable management, SmartRack enclosures make ideal homes for mission-critical equipment. Vendor-neutral square hole/cage nut mounting for guaranteed compatibility with all EIA-310-D compliant 19" equipment. Enclosures ship fully assembled for rapid deployment and roll into place on heavy-duty casters. Toolless mounting slots allow quick installation of PDUs and vertical cable managers. Adjustable mounting rails include an easy-view depth index to eliminate time-consuming measurements. Lightweight modular doors provide safe, convenient service access. Integrated baying tabs facilitate combining enclosures in rows for standard data center baying applications. SmartRack enclosures hold up to 3500 lbs (1588 kgs) and support cooling, cable management, power distribution and monitoring features that keep critical servers and network equipment operating nonstop. Perforated doors permit massive front to rear airflow that exceeds servers manufacturer requirements. Enclosures are fully compatible with hot-aisle / cold-aisle data center configurations.

Features

  • Ships fully assembled for rapid deployment and roll into place on heavy-duty pre-installed casters.
  • Front and rear sets of equipment mounting rails adjust in 1/4" increments. Adjustment is quick and convenient. The easy-view depth index ensures consistent rail placement without requiring time-consuming measurements.
  • Toolless accessory mounting rails (2 rails per enclosure) include slots for quick installation of compatible PDUs and vertical cable managers. Mounting slots are arranged in an industry-standard pattern compatible with a wide variety of accessories. Each rail can accommodate two vertical PDUs or cable managers side-by-side (four items per enclosure).
  • Enclosure includes 50 pieces of M6 cage nuts and 50 pieces of M6 screws
  • Textured powder coat finish for tough resistance to environmental concerns such as deployment in warehouses.
  • Massive front to rear ventilation capacity. 65+% open space in door perforation pattern meets or exceeds server manufacturer requirements.
  • Maximum usable internal depth of 37 inches/94 cm (front to rear rail).
  • Weight ratings of 3500 lbs (1588 kgs) stationary and 2250 lbs (1020.6 kgs) rolling.
  • Front door is locking, reversible and removable.
  • Rear doors are locking and reversible. Split rear door design reduces clearance requirements for service entry allowing the enclosure to be placed closer to a wall.
  • Built in baying tabs allow enclosures to be combined securely in rows. Center-to-center width can be set at 600mm or 24" to match standard data center floor tiles.
  • Casters are pre-installed and support a rolling load capacity of 2250 lbs (1020.6 kgs), allowing the enclosures to be pre-configured and rolled to the final installation location. Casters are removable.
  • Leveling feet extend to allow enclosure to be positioned on uneven floors. Levelers are removable.
  • Compact design allows the enclosure to roll through standard height commercial doorways.
  • Convenient grounding system. All components are grounded to the enclosure frame which includes multiple connections for facility ground. Front and rear doors include quick-release ground wires.
  • Open bottom for cable access.
  • Top panel has generous cable access holes. Panel can be removed toollessly in seconds without having to disconnect cables first.
  • Included stabilizing brackets are used for shipment and can be reattached at the bottom of the enclosure frame on the inside or outside of the rack.
  • Compatibility with airflow optimization accessories as well as cable management accessories.

Specifications

OVERVIEW
UPC Code037332151001
Device CompatibilityPatch Panel; Network Switch; UPS; Server
Rack TypeEnclosure
PHYSICAL
ColorBlack
Rack Height  48U
Rack DepthStandard
Factory Preset Rack Depth (in.)27.75
Maximum Device Depth (in.)37
Minimum Device Depth (in.)4
Shipping Dimensions (hwd / in.)95.00 x 26.00 x 45.00
Shipping Weight (lbs.)267.00
Unit Dimensions (hwd / in.)89.000 x 23.630 x 43.000
Unit Weight (lbs.)211
Weight Capacity - Rolling (lbs.)2250
Weight Capacity - Stationary (lbs.)3500
Number of Vertical Mounting Rails4
FEATURES & SPECIFICATIONS
Grounding DetailsFront and Back door frames
Pre-Installed CastersYes
STANDARDS & COMPLIANCE
Product CertificationsUL 60950-1
Product ComplianceRoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Ask a Question

Accessories

Data Center & IT Rack Cooling

  Model Number Description
SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug SRFAN3U SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug SRFANROOF SRFANROOF SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug
SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet SRXFAN3U SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet
SmartRack Roof-Mounted Fan Panel - 6 208/240V high-performance fans; 420 CFM; C14 inlet SRXFANROOF SRXFANROOF SmartRack Roof-Mounted Fan Panel - 6 208/240V high-performance fans; 420 CFM; C14 inlet

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting SRCABLEDUCTVRT SRCABLEDUCTVRT SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting
SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed SRCABLELADDER SRCABLELADDER SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting SRCABLERINGVRT SRCABLERINGVRT SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting
SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation SRCABLETRAY SRCABLETRAY SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation
SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY SRCABLETRAYEXP SRCABLETRAYEXP SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY
SmartRack 48U Vertical Cable Management Bars SRVRTBAR48 SRVRTBAR48 SmartRack 48U Vertical Cable Management Bars

Accessories

  Model Number Description
SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black SR1UPANEL10 SR1UPANEL10 SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces SR1UPANEL50 SR1UPANEL50 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SmartRack Side Panel with Key-Locking Latches for 48U Server Rack Cabinet, 1 Panel SR48SIDE SR48SIDE SmartRack Side Panel with Key-Locking Latches for 48U Server Rack Cabinet, 1 Panel
SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor SRBOLTDOWN SRBOLTDOWN SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack Heavy-Duty Rolling Caster Kit, 4 pack SRCASTERHDKIT SRCASTERHDKIT SmartRack Heavy-Duty Rolling Caster Kit, 4 pack
SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors SRCOMBO SRCOMBO SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors
SmartRack Rack Enclosure Extension Frame - Increases rack external & maximum mounting Deep SREXTENDER SREXTENDER SmartRack Rack Enclosure Extension Frame - Increases rack external & maximum mounting Deep
SmartRack Enclosure Filter Kit SRFILTER SRFILTER SmartRack Enclosure Filter Kit
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)
SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) SRSHELF4PHD SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep)
SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) SRSHELF4PKYBD SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep)
SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) SRSHELF4PSL SRSHELF4PSL SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep)
SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) SRSHELF4PSLHD SRSHELF4PSLHD SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep)
SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures SRSTABILIZE SRSTABILIZE SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.