Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS Battery Backup

Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V AC
  • 127/220V 3-PH Wye
  • 127V AC
  • 12V DC
  • 140V AC
  • 200V AC
  • 208V AC
  • 220/380V 3-PH Wye
  • 220V AC
  • 230/400V 3-PH Wye
  • 230V AC
  • 240/415V 3-PH Wye
  • 240V AC
  • 24V DC
  • 277/480V 3-PH Wye
  • 36V DC
  • 380V AC
  • 400V AC
  • 415V AC
  • 480V 3-PH Delta
  • 480V AC
  • 48V DC
  • 5V DC
  • 600V 3-PH Delta
  • 90-260V AC
  • 9V DC
Plug Type
  • 5-15P
  • 5-15P-HG
  • 5-20P
  • AUS/NZ 10A
  • British BS 1363A
  • C14 inlet
  • C20 inlet
  • C6 inlet
  • CEE 7/7 Schuko
  • French/Belgian
  • Hardwire
  • Hubbell CS8265
  • India BS 546 3-Pin 6A
  • L14-30P
  • L5-20P
  • L5-30P
  • L6-20P
  • L6-30P
  • Right-Angled
  • L21-20P
  • L21-30P
  • IEC-309 60A
Output (VA)
  • 15
  • 36
  • 120
  • 150
  • 240
  • 300
  • 330
  • 350
  • 450
  • 480
  • 500
  • 525
  • 550
  • 600
  • 650
  • 700
  • 750
  • 800
  • 850
  • 900
  • 1000
  • 1050
  • 1200
  • 1300
  • 1400
  • 1440
  • 1500
  • 1550
  • 1950
  • 1960
  • 2000
  • 2200
  • 3000
  • 4000
  • 5000
  • 5500
  • 6000
  • 7500
  • 8000
  • 10000
  • 11000
  • 12000
  • 15000
  • 16000
  • 20000
  • 25000
  • 30000
  • 40000
  • 50000
  • 60000
  • 80000
  • 90000
  • 100000
  • 120000
  • 140000
  • 150000
  • 160000
  • 180000
  • 200000
  • 210000
Rack Height
  • 27U
  • 0.5U
  • 0U
  • 1U
  • 2U
  • 3U
  • 4U
  • 5U
  • 6U
  • 7U
  • 8U
  • 9U
  • 10U
  • 12U
  • 13U
  • 14U
  • 15U
  • 16U
  • 18U
  • 21U
  • 22U
  • 24U
  • 25U
  • 26U
  • 30U
  • 33U
  • 34U
  • 36U
  • 38U
  • 40U
  • 42U
  • 44U
  • 45U
  • 47U
  • 48U
  • 50U
  • 51U
  • 52U
  • 55U
  • 58U
Battery Type
  • Valve Regulated Lead Acid (VRLA)
  • Lithium-ion (LiFePO4)
  • Lithium-ion (LiCoO2)
  • Lithium Ion
Expandable Runtime
  • Yes
  • No
Network Interface
  • No
  • Yes

Total Load (Watts)

Runtime (mins)

Eaton UPS Battery Backup - Part Number SRCABLEDUCTVRT

SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEDUCT1U

SmartRack 1U Horizontal Cable Manager - Finger duct with cover

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Horizontal
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEVRT6

SmartRack 6-in. (15.24 cm) Wide High Capacity Vertical Cable Manager - Double finger duct with cover

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEDUCT2UHD

SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Horizontal
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLERINGVRT

SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEDUCT1UHD

SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Horizontal
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLERING1U

SmartRack 1U Horizontal Cable Manager - Flexible ring type

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Horizontal
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEVRT3

SmartRack 3-in. (7.62 cm) Wide High Capacity Vertical Cable Manager - Double finger duct

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEVRT12

SmartRack 12-in. (30.48 cm) Width High Capacity Vertical Cable Manager - Double finger duct with cover

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLETRAY1U

SmartRack 1U Horizontal Cable Management Tray

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Horizontal
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLERING2U

SmartRack 2U Horizontal Cable Manager - Flexible ring type

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Horizontal
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRVRTBAR45

SmartRack 45U Vertical Cable Management Bars

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLERINGLG

Cable Management D-Rings for Rack Enclosures - Button Mount, Large, 3 x 4 in., 12 Pack

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRLVRTBRKT

Cable Runway Vertical Wall Brackets, Straight

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEVRT6HD2

High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Double Sided, 6 in. Wide, Black, 7 ft. (2.2 m)

  • Type: Cable Managers
  • Application: Copper Cable; Fiber Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number NCM-DIN01-02

Cable Management D-Rings for DIN Rails - Multi-Angle, 1U, Black, 2 Pack

  • Type: Cable Managers
  • Application: Copper Cable; Fiber Cable
  • Component Type: Accessory
  • Form Factor: Horizontal; Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLERINGSM

Cable Management Rings for Rack Enclosures - Button Mount, Small, 2 x 4 in., 12 Pack

  • Type: Cable Managers
  • Application: Copper Cable
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRVRTBAR48

SmartRack 48U Vertical Cable Management Bars

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEVRT12HD

High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Single Sided, 12 in. Wide, Black, 7 ft. (2.2 m)

  • Type: Cable Managers
  • Application: Copper Cable; Fiber Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEDUCTVRTF

Vertical Cable Manager - Finger Duct with Cover, Yellow, 6 ft. (1.8 m)

  • Type: Cable Managers
  • Application: Fiber Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEVRT3FC

High-Capacity Vertical Cable Manager - Double Finger Duct, Yellow, 6 ft. (1.8 m)

  • Type: Cable Managers
  • Application: Fiber Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLERING2UHD

Horizontal Cable Manager - Metal Rings, Black, 2U

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Horizontal
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLERING1UHD

Horizontal Cable Manager - Metal Rings, Black, 1U

  • Type: Cable Managers
  • Application: Copper Cable
  • Form Factor: Horizontal
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number NCM-DIN02-02

Cable Management D-Rings for DIN Rails - Multi-Angle, 2U, Black, 2 Pack

  • Type: Cable Managers
  • Application: Copper Cable; Fiber Cable
  • Component Type: Accessory
  • Form Factor: Horizontal; Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEVRT6HD

High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Single Sided, 6 in. Wide, Black, 7 ft. (2.2 m)

  • Type: Cable Managers
  • Application: Copper Cable; Fiber Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEVRT12HD2

High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Double Sided, 12 in. Wide, Black, 7 ft. (2.2 m)

  • Type: Cable Managers
  • Application: Copper Cable; Fiber Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLERINGVRTF

Vertical Cable Manager - Flexible Rings, Yellow, 6 ft. (1.8 m)

  • Type: Cable Managers
  • Application: Fiber Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEVRT6HDFC

High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Single Sided, 6 in. Wide, Yellow, 7 ft. (2.2 m)

  • Type: Cable Managers
  • Application: Copper Cable; Fiber Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEDUCT1UFC

Horizontal Cable Manager - Finger Duct with Cover, Yellow, 1U

  • Type: Cable Managers
  • Application: Fiber Cable
  • Form Factor: Horizontal
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLEVRT6HD2F

High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Double Sided, 6 in. Wide, Yellow/Black, 7 ft. (2.2 m)

  • Type: Cable Managers
  • Application: Copper Cable; Fiber Cable
  • Form Factor: Vertical
More InfoCheck Prices
Eaton UPS Battery Backup - Part Number SRCABLERING1UFC

Horizontal Cable Manager - Flexible Rings, Yellow, 1U

  • Type: Cable Managers
  • Application: Fiber Cable
  • Form Factor: Horizontal
More InfoCheck Prices

UPS Battery Backup

Tripp Lite UPS systems cover a wide range of applications, including SmartOnline and SmartPro UPS systems for rack mount battery backup in server rooms and data centers, desktop UPS systems for computers and peripherals, and many UPS systems for special applications such as retail, gaming and industrial. If you're looking for an UPS power supply that meets your needs, let us help.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.