Part Number: 9PX3K3UG2 New
Provides sine wave output, complete battery backup and power protection for mission-critical IT installations, edge networks and other advanced network applications.
- Keeps equipment running during outages to allow time for file saves and safe shutdown
- Best-in-class efficiency results in reduced energy costs and greenhouse gas emissions
- Included NETWORK-M3 Gigabit network card enables full remote access and control
- Exclusive ABM+ technology and analytics help you pinpoint when to replace batteries
- Optional extended battery modules allow expanded runtime to keep equipment powered
- 3-year limited warranty
Features
3kVA/3kW/208V Battery Backup for Distributed IT and Edge Networks
This 9PX G2 rack-mount online double-conversion UPS system provides reliable, low-maintenance battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage critical IT equipment or destroy data. The 9PX3K3UG2 is ideal power management for IT managers, data center managers, electrical contractors, integrators, specifying engineers and other end users in business, edge computing, education, government, healthcare, retail and other networking applications.
Delivers Maximum Power Reliability with Best-in-Class Efficiency
With unity power factor (3000VA/3000W output), the 9PX3K3UG2 maximizes usable output power and allows you to support more devices, including servers, PoE switches and other networking equipment. The most efficient UPS system in its class, the 9PX3K3UG2 complies with the latest ENERGY STAR standards to reduce greenhouse gas emissions and to save you money on energy and cooling costs. Load segments with energy metering help you optimize energy use.
Reliable, Expandable Battery Backup with Enhanced Management
Exclusive ABM+ technology improves predictive battery replacement analytics to better pinpoint when you should replace UPS batteries. By adding this predictive algorithm, you can determine the expected battery failure date based on real-life usage and conditions. This prevents unexpected downtime caused by waiting too long and unnecessary expense caused by replacing too soon. ABM+ also optimizes charging to increase battery lifespan up to 50%. You can connect up to 12 extended battery modules (9PXEBM180RTG2, sold separately) to add necessary runtime during prolonged power outages.
Included Gigabit Network Interface Offers 24/7 Remote Access and Cybersecurity
The NETWORK-M3 cybersecure network management card enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. UPS firmware can also be flashed remotely through the NETWORK-M3 without dropping the load, so you don’t have to plan for downtime. The card meets both UL 2900-1 and IEC 62443-4-2 standards for cybersecurity, which were developed to address the vulnerability of connected devices to known malware/exploits and to protect business from these risks.
High-Visibility LCD Interface Keeps You Informed at a Glance
The high-contrast color LCD provides control settings and critical information to help diagnose any issues. A large color LED bar makes it easy to diagnose UPS status from a distance and quickly locate units that require attention. The interface rotates to accommodate both rack-mount and tower configurations, and it tilts up to 45 degrees for more comfortable viewing.
Ready for Virtualization, HCI and Generative AI
Brightlayer software provides simple yet powerful fleet management. You can remotely manage UPS systems in diverse IT environments across multiple distributed sites from one location, maintain uptime and improve operational efficiency. Brightlayer also enables intelligent coordination with virtualized, hyperconverged and generative AI infrastructure, including complex orchestrations during blackouts and other power events to extend runtime and preserve data.
Versatile Installation Options
You can mount the 9PX3K3UG2 in just 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation. The 10-foot power cord with NEMA L6-30P plug connects to a compatible AC outlet. A cable gland is included for alternate hardwire input.
Specifications
OVERVIEW
UPC Code | 786689860080 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 15.3A |
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
UPS Input Connection Type | Hardwire; L6-30P |
UPS Input Cord Length (ft.) | 10 |
Input Plug Type | Hard-wire; NEMA L6-30P |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 3000 |
Output Capacity (kW) | 3 |
Power Factor | 1 |
Crest Factor | 3:1 |
Nominal Voltage Details | 200V, 208V, 220V, 230V, 240V |
Frequency Compatibility | 50 / 60 Hz |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 220V; 230V; 240V; 250V |
Output Receptacles | Hardwire; (2) L6-20R; (2) L6-30R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 7.5 min. (3000W) |
Runtime Half Load (min.) | 18.5 min. (1500W) |
Expandable Runtime | Yes |
Expandable Runtime Description | Add up to 12 extended battery modules (EBM). Part number 9PXEBM180RTG2 . |
DC System Voltage (VDC) | 180 |
Battery Recharge Rate (Included Batteries) | Batteries recharge to 90% capacity in less than 3 hours |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | EBP-1805 |
Battery Replacement Description | Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge. |
Battery Management | ABM+ technology (predictive battery replacement analytics to pinpoint when you should replace UPS batteries. 3-stage charging extends battery service life by 50%.) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD graphical display |
Switches | RPO / ROO |
Alarm Cancel Operation | Press ESC to silence the alarm |
Audible Alarm | Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions |
LED Indicators | LED status bar |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time | 0 ms |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Response Time | 0 ms |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 3U |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; Tower |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( RK2PC ) |
Minimum Required Rack Depth (inches) | 32 |
UPS Power Module Weight (kg) | 44.59 |
UPS Power Module Weight (lbs.) | 98.3 |
Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 27.000 |
Unit Weight (lbs.) | 98.3 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
AC Mode Efficiency Rating (100% Load) | 96.1 |
AC Economy Mode Efficiency Rating (100% Load) | 98.3 |
Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 415 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 471 |
COMMUNICATIONS
Network Management Cards | INDGW-M2 ; RELAY-MS ; Network-M3 |
Communications Interface | Pre-installed network card; RS-232; USB |
FEATURES & SPECIFICATIONS
High Availability UPS Features | Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection |
APPLICATIONS
UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); cUL Listed; EN 62040-2 |
Product Compliance | FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-YEAR ON-SITE PLAN (US ONLY)
|
Questions & Answers

Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
9PXEBM180RTG2 | 180V Extended Battery Module (EBM) for Select Eaton 9PX G2 UPS Systems, 3U Rack/Tower |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
EVMAL620A | Single-Phase Managed Rack PDU G4, 100-240V, 24 Outlets, 16A, 3.8kW, C20/L6-20 Input, 10 ft. Cord, 0U Vertical | |
EVMAL630A | Single-Phase Managed Rack PDU G4, 208V, 24 Outlets, 24A, 5.8kW, L6-30 Input, 10 ft. Cord, 0U Vertical |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
INDGW-M2 | Eaton Cybersecure Gigabit Industrial Gateway Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified | |
RELAY-MS | DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems |
Server Racks & Cabinets
Model Number | Description | |
---|---|---|
SR12UB | SmartRack 12U Mid-Depth Small Rack Enclosure | |
SR42UB | SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels |
Environmental Sensors
Model Number | Description | |
---|---|---|
EMPDT1H1C2 | Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions |
Accessories
Model Number | Description | |
---|---|---|
9PXPPDM1G2 | 9PX G2 PowerPass Distribution Module for 3kVA to 6kVA 9PX G2 UPS Systems, L6-30P Input, 1x L6-30R, 1x L14-30R and 6x 5-20R Outlets, 3U Rack/Tower | |
9PXPPDM2G2 | 9PX G2 PowerPass Distribution Module for 3kVA to 6kVA 9PX G2 UPS Systems, Hardwire Input/Output, 3U Rack/Tower | |
9PXTFMR5G2 | 9PX G2 5kVA 120V Step-Down Transformer - 18 NEMA 5-20R Outlets, 60 Hz, L6-30P Input, 3 ft. Cord, 3U Rack/Tower | |
BINTSYS | Eaton UPS Battery Integration System with Casters | |
MBP6K208G2 | 9PX G2 Maintenance Bypass for Select 3kVA to 6kVA UPS Systems, Hardwired Input/Output, 2 L6-20R and 2 L6-30R Outlets, 0U Rack/Tower/Wall | |
MBP6KIECG2 | 9PX G2 Maintenance Bypass for Select 9PX UPS Systems, Hardwired Input, 3 C39 and 2 C13 Outlets, 0U Rack/Tower/Wall | |
RK2PC | 2-Post Rack-Mount Installation Kit for Select UPS Systems |
Documents & Downloads
Design Resources
Product Literature
Product Images